Panduit DTHEH-Q0 Dura-Ty™ Cable Tie Heads are weather, chemical, and UV-resistant for harsh outdoor power and communications applications. The durable locking mechanism, complete with double stainless steel locking barbs, provides a consistent, reliable connection and high-impact resistance and strength. Extra-Heavy cross section, are made of Weather Resistant Acetal. They are black in color and come in packages of 25.
Product Type | Cable Tie |
Sub Brand | Dura-Ty™ |
Color | Black |
Environment | Indoor/Outdoor |
Material | Acetal |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 0.81 |
Overall Length (mm) | 20.6 |
Body Width (In.) | 0 |
Body Width (mm) | 0 |
Body Thickness (mm) | 0 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | TR-TSY-000789, RoHS Compliant |
For Use With | GS4EH-E, ST3EH |
UPC | 07498378911 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0142 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.2839 |
Product Bulletins | Dura-TY™ Cable Ties Product Bulletin | English | |
Part Drawings | Dura-Ty™ Cable Tie Drawing | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |