DTRH-LR0

Cable Ties

Panduit® Dura-Ty® Cable Tie Strapping Reels are weather-, chemical-, and UV-resistant for harsh outdoor power and communications applications. The durable locking mechanism, complete with double stainless steel locking barbs, provides a consistent, reliable connection and high-impact resistance and strength. Heavy cross section, 50.0L (1270mm), Tensile Strength: 1112, Bundles up to 189.0 (4800mm), Black, Includes 50 reels of strapping - heads sold separately.

Specifications

Material

Weather Resistant Acetal

Color

Black

Overall Length (mm)

15200

Minimum Loop Tensile Strength (N)

890

Minimum Loop Tensile Strength (lb)

200

Environment

Outdoor (UV Resistant)

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

BMEcat - Cross section (mm²)

Heavy

Locking Style

Locking

Plenum-Rated

No

Thickness In (mm)

0.06 (1.6)

Width In (mm)

0.33 (8.4)

CE Compliant

Yes

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Application

Chemical Resistant

Maximum Bundle Diameter (In.)

188.97

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302115

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0541

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

1.0828

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Dura-Ty Cable Tie Kit (Heavy), SS-27557 (R1)

US English

Product Bulletins

DURA-TY Cable Ties

US English

Related Products