Panduit Elastomeric Cable Ties are built with a locking head design to increase productivity. Thermoplastic polyurethane bundles and protects network data without over-tensioning. They are not only flexible and elastic, but fully releasable to accommodate frequent moves, adds and changes. And, with weather- and UV-resistance, as well as a 94V-0 flammability rating, you can trust them to reliably last in both indoor and outdoor environments. Miniature cross section, 16.0L (406mm), Tensile Strength: 80, Bundles up to 4.5 (114mm), Black, 100pc.
Product Type | Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
Material | TPU |
Resistance Properties | Heat-Resistant |
Overall Length (In.) | 16 |
Overall Length (mm) | 406.4 |
Body Width (In.) | 0.84 |
Body Width (mm) | 21.4 |
Body Thickness (In.) | 0.09 |
Body Thickness (mm) | 2.3 |
Maximum Bundle Diameter (In.) | 4.5 |
Maximum Bundle Diameter (mm) | 114.3 |
Minimum Bundle Diameter (In.) | 0.38 |
Minimum Bundle Diameter (mm) | 9.6 |
Minimum Loop Tensile Strength (N) | 80.06 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 104 |
Maximum Operating Temperature (°F) | 219 |
Minimum Operating Temperature (°C) | -57 |
Minimum Operating Temperature (°F) | -71 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS Compliant |
For Use With | GTS-E, GS2B-E, PTS |
Application | Bundle high performance communication cabling |
Part Features | Elastic Material, No Sharp Edges |
UPC | 07498311545 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0977 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.9766 |
Product Bulletins | Product Bulletin - WW-CTCB38 (elastomeric bulletin) WEB 3-12-09 | English | |
Part Drawings | Part Drawings - PDF - SS_27570_1 | English | |
Announcements | Product Announcement - Product Promotion_Elastomeric-WR-Web | English | |
Announcements | Product Announcement - Product Promotion_Elastomeric-Web | English | |
Brochures Non Product | Abrazaderas de Cables para Protección Contra Cortocircuitos CTCB38--SA-SPA | Spanish (Español) |