GCTE4S-X0

Cable Ties

Cinch™ hook& loop cinch cable tie, center mount grommet, 16.5 (419mm) length, nylon hook & loop, brass grommet, nylon ring, black.

Specifications

Minimum Loop Tensile Strength (N)

222

Material

Nylon/Brass/Nylon

Overall Length (In.)

16.5

Overall Length (mm)

419.1

Color

Black

Overall Width (In.)

0.75

Overall Width (mm)

19.1

Maximum Installation Temperature (°C)

93

Maximum Installation Temperature (°F)

199

Screw Size

#12

Minimum Installation Temperature (°C)

-56

Minimum Installation Temperature (°F)

-69

Maximum Operating Temperature (°C)

93

Maximum Operating Temperature (°F)

199

Minimum Operating Temperature (°C)

-56

Minimum Operating Temperature (°F)

-69

Type

End Mount Grommet Cinch Tie Cable Tie

Maximum Bundle Diameter (In.)

4.10

Maximum Bundle Diameter (mm)

104.0

Minimum Bundle Diameter (In.)

2.70

Minimum Bundle Diameter (mm)

68.5

BMEcat - Cross section (mm²)

Standard

Screw Size Metric

M5

Plenum-Rated

No

Temperature Range

-70°F - 200°F

Thickness (In.)

0.10

Thickness (mm)

2.5

CE Marking

Yes

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Application

General

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498385530

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0109

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1094

Resources

Part Drawings

TAK-TY Hook & Loop Cable Ties Grommet Cinch Tie End Mount: SS-27341

US English

Catalog Cut Sheets

Hook and Loop Cable Ties

US English

Related Products