HLB2S-C2

Hook & Loop Cable Ties

Tak-Ty® hook & loop stacked strip cable tie, 7.0 (178mm) length, .75 (19.1mm) width, nylon loop, polyethylene hook, red, 100 pc. package quantity.

Specifications

Minimum Loop Tensile Strength (N)

222

Material

Nylon/Polyethylene

Overall Length (In.)

7

Overall Length (mm)

178

Color

Red

Overall Width (In.)

0.75

Overall Width (mm)

19.1

Maximum Installation Temperature (°C)

104

Maximum Installation Temperature (°F)

219

Minimum Installation Temperature (°C)

-17

Minimum Installation Temperature (°F)

1

Maximum Operating Temperature (°C)

104

Maximum Operating Temperature (°F)

219

Minimum Operating Temperature (°C)

-17

Minimum Operating Temperature (°F)

1

Environment

Indoor

CSA Certified

No

Type

Stacked Strip

Maximum Bundle Diameter (In.)

1.60

Maximum Bundle Diameter (mm)

41.0

BMEcat - Cross section (mm²)

Standard

Thickness (In.)

0.10

Thickness (mm)

2.5

Temperature Range

0°F - 220°F

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Application

General

CE Marking

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498309045

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0038

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0384

Resources

Catalog Cut Sheets

Hook and Loop Stacked Strip Cable Ties

US English

Announcements

Stacked Strips Hook & Loop Ties Product Announcement

US English

Part Drawings

Tak-Ty Hook & Loop Stacked Strip Cable Ties, SS-27571 (R)

US English

Related Products