HLC3S-X0

Hook & Loop Cable Ties

Tak-Ty® hook & loop cinch cable tie, 12.0 (305mm) length, .75 (19.1mm) width, nylon hook & loop, nylon cinch ring, black.

Specifications

Minimum Loop Tensile Strength (N)

222

Material

Nylon

Overall Length (In.)

12

Overall Length (mm)

305

Color

Black

Overall Width (In.)

0.75

Overall Width (mm)

19.1

Maximum Installation Temperature (°C)

93

Maximum Installation Temperature (°F)

199

Minimum Installation Temperature (°C)

-56

Minimum Installation Temperature (°F)

-69

Maximum Operating Temperature (°C)

93

Maximum Operating Temperature (°F)

199

Minimum Operating Temperature (°C)

-56

Minimum Operating Temperature (°F)

-69

Environment

Indoor

CSA Certified

No

Type

Cinch

Maximum Bundle Diameter (In.)

3.00

Maximum Bundle Diameter (mm)

76.0

Cross Section

Standard

Thickness (In.)

0.10

Thickness (mm)

2.5

Temperature Range

-70°F - 200°F

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Application

General

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498352338

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0186

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1856

Resources

Part Drawings

Tak-Ty Hook & Loop Cinch Tie, SS-26935 (R6)

US English

Related Products