HLC5S-X0

Hook & Loop Cable Ties

Tak-Ty® hook & loop cinch cable tie, 18.0 (457mm) length, .75 (19.1mm) width, nylon hook & loop, nylon cinch ring, black.

Specifications

Minimum Loop Tensile Strength (N)

222

Maximum Bundle Width (In.)

NA

Maximum Bundle Width (mm)

NA

Material

Nylon

Overall Length (In.)

NA

Overall Length (mm)

NA

Color

Black

Overall Width (In.)

0.75

Overall Width (mm)

19.1

Overall Thickness (mm)

NA

Marker Flag Length (In.)

NA

Marker Flag Length (mm)

NA

Marker Flag Width (In.)

NA

Marker Flag Width (mm)

NA

Maximum Installation Temperature (°C)

93

Maximum Installation Temperature (°F)

199

Minimum Installation Temperature (°C)

-56

Minimum Installation Temperature (°F)

-69

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Environment

Indoor

CSA Certified

No

Type

Cinch

Maximum Bundle Diameter (In.)

5.00

Maximum Bundle Diameter (mm)

127.0

Cross Section

Standard

Length (In.)

18.00

Length (mm)

457.0

Thickness (In.)

0.10

Thickness (mm)

2.5

Temperature Range

-70°F - 200°F

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Application

General

Operating Temperature

-69°F (-56°C) - 199°F (93°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498352339

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0314

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.3135

Resources

Part Drawings

Tak-Ty Hook & Loop Cinch Tie, SS-26935 (R6)

US English

Related Products