HLS-15R10

Hook & Loop Cable Ties

Tak-Ty® hook & loop strip roll cable tie, 15' (4.6m) length, .33 (8.4mm) width, nylon loop, polyethylene hook, white.

Specifications

Minimum Loop Tensile Strength (N)

222

Material

Nylon/Polyethylene

Overall Length (In.)

180

Overall Length (mm)

4572

Color

White

Overall Width (In.)

0.75

Overall Width (mm)

19.1

Maximum Installation Temperature (°C)

104

Maximum Installation Temperature (°F)

220

Minimum Installation Temperature (°C)

-18

Minimum Installation Temperature (°F)

0

Maximum Operating Temperature (°C)

104

Maximum Operating Temperature (°F)

220

Minimum Operating Temperature (°C)

-18

Minimum Operating Temperature (°F)

0

Environment

Indoor

CSA Certified

No

Type

Roll

Maximum Bundle Diameter (In.)

Various

Cross Section

Standard

Length (ft.)

15.0

Length (m)

4.6

Thickness (In.)

0.10

Thickness (mm)

2.5

Temperature Range

0°F - 220°F

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Application

General

CE Marking

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498354189

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0130

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1302

Resources

Part Drawings

Tak-Ty Hook & Loop Tie, HLS Series (All), SS-27184 (R4)

US English

Catalog Cut Sheets

Hook and Loop Cable Ties

US English

Related Products