HLS3S-X0

Hook & Loop Cable Ties

Tak-Ty® hook & loop strip cable tie, 12.0 (305mm) length, .75 (19.1mm) width, nylon loop, polyethylene hook, black.

Specifications

Minimum Loop Tensile Strength (N)

222

Material

Nylon/Polyethylene

Overall Length (In.)

12

Overall Length (mm)

305

Color

Black

Overall Width (In.)

0.75

Overall Width (mm)

19.1

Maximum Installation Temperature (°C)

104

Maximum Installation Temperature (°F)

220

Minimum Installation Temperature (°C)

-18

Minimum Installation Temperature (°F)

0

Maximum Operating Temperature (°C)

104

Maximum Operating Temperature (°F)

220

Minimum Operating Temperature (°C)

-18

Minimum Operating Temperature (°F)

0

Environment

Indoor

CSA Certified

No

Type

Strip

Maximum Bundle Diameter (In.)

3.20

Maximum Bundle Diameter (mm)

81.0

Cross Section

Standard

Thickness (In.)

0.10

Thickness (mm)

2.5

Temperature Range

0°F - 220°F

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Application

General

CE Marking

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498353937

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0187

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1875

Resources

Part Drawings

Tak-Ty Hook & Loop Tie, HLS Series (All), SS-27184 (R4)

US English

Catalog Cut Sheets

Hook and Loop Cable Ties

US English

Related Products