HLS3S-X2

Hook & Loop Cable Ties

Tak-Ty® hook & loop strip cable tie, 12.0 (305mm) length, .75 (19.1mm) width, nylon loop, polyethylene hook, red.

Specifications

Minimum Loop Tensile Strength (N)

222

Material

Nylon/Polyethylene

Overall Length (In.)

12

Overall Length (mm)

305

Color

Red

Overall Width (In.)

0.75

Overall Width (mm)

19.1

Maximum Installation Temperature (°C)

104

Maximum Installation Temperature (°F)

219

Minimum Installation Temperature (°C)

-17

Minimum Installation Temperature (°F)

1

Environment

Indoor

CSA Certified

No

Type

Strip

Maximum Bundle Diameter (In.)

3.20

Maximum Bundle Diameter (mm)

81.0

Cross Section

Standard

Thickness (In.)

0.10

Thickness (mm)

2.5

Temperature Range

0°F - 220°F

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Application

General

CE Marking

Yes

Operating Temperature

1°F (-17°C) - 219°F (104°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498354235

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0006

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0057

Resources

Catalog Cut Sheets

Hook and Loop Cable Ties

US English

Part Drawings

Tak-Ty Hook & Loop Tie, HLS Series (All), SS-27184 (R4)

US English

Related Products