HLSP5S-X0

Strip

Hook & Loop Cable Tie, UL Listed, Strip Style, 18.0, Standard Cross Section. Black.

Specifications

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Material

Nylon

Overall Length (In.)

18

Overall Length (mm)

457

Color

Black

Overall Width (In.)

0.75

Overall Width (mm)

19.1

Maximum Installation Temperature (°C)

50

Maximum Installation Temperature (°F)

122

Minimum Installation Temperature (°C)

-17

Minimum Installation Temperature (°F)

1

Maximum Operating Temperature (°C)

50

Maximum Operating Temperature (°F)

122

Minimum Operating Temperature (°C)

-17

Minimum Operating Temperature (°F)

1

Standards Met

UL Listed (File #E136577)

Application

Bundle high performance communication cabling in air handling spaces

BMEcat - Cross section (mm²)

Standard

Type

Strip

Minimum Bundle Diameter (In.)

0.25

Minimum Bundle Diameter (mm)

6.4

Thickness (In.)

0.10

Thickness (mm)

2.5

Temperature Range

0°F - 122°F

CE Marking

Yes

CSA Certified

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Max. Bundle Capacity (In.)

5.00

Max. Bundle Capacity (mm)

127.0

UL Recognized (File #E136577)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498375056

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0011

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0110

Resources

Catalog Cut Sheets

HLTP2I-X12 Product Page

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Part Drawings

Tak-Ty Hook & Loop Ties - Plenum Use, SS-27183 (R5)

US English

Related Products