HLT2I-M0

Hook & Loop Cable Ties

Tak-Ty® hook & loop cable loop tie, 8.0 (203mm) length, .50 (12.7mm) width, nylon loop, polyethylene hook, black, 1000 pc. package quantity.

Specifications

Type

Loop

Max. Bundle Diameter (In.)

1.91

Max. Bundle Diameter (mm)

49

Cross Section

Intermediate

Material

Nylon/Polyethylene

Min. Loop Tensile Strength (N)

178

Length (In.)

8

Length (mm)

203

Thickness (In.)

0.1

Thickness (mm)

2.5

Width (In.)

0.5

Width (mm)

12.7

Temperature Range

0°F - 220°F

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Color

Black

Application

General

Environment

Indoor

Installation Temperature

1°F (-17°C) - 219°F (104°C)

Locking Style

Hook & Loop

Operating Temperature

1°F (-17°C) - 219°F (104°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363956

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.3196

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

US English

Product Bulletins

Hook and Loop Cable Ties: D-CTCB67--WW

US English

Related Products