HLT3I-M0

Hook & Loop Cable Ties

Tak-Ty® hook & loop cable loop tie, 12.0 (305mm) length, .50 (12.7mm) width, nylon loop, polyethylene hook, black, 1000 pc. package quantity.

Specifications

Material

Nylon/Polyethylene

Color

Black

Overall Length (In.)

12

Overall Length (mm)

305

Maximum Bundle Diameter (In.)

3.18

Maximum Bundle Diameter (mm)

81

Minimum Loop Tensile Strength (N)

178

Environment

Indoor

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Minimum Installation Temperature (°C)

-17

Minimum Installation Temperature (°F)

1

Maximum Installation Temperature (°C)

104

Maximum Installation Temperature (°F)

219

Minimum Operating Temperature (°C)

-17

Minimum Operating Temperature (°F)

1

Maximum Operating Temperature (°C)

104

Maximum Operating Temperature (°F)

219

Type

Loop

BMEcat - Cross section (mm²)

Intermediate

Thickness (In.)

0.10

Thickness (mm)

2.5

Temperature Range

0°F - 220°F

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Application

General

Locking Style

Hook & Loop

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363957

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.6541

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Hook and Loop Cable Ties

US English

Related Products