HLT3I-X3

Hook & Loop Cable Ties

Tak-Ty® hook & loop cable loop tie, 12.0 (305mm) length, .50 (12.7mm) width, nylon loop, polyethylene hook, orange.

Specifications

Material

Nylon

Color

Orange

Overall Length (In.)

12

Overall Length (mm)

305

Maximum Bundle Diameter (In.)

3.18

Maximum Bundle Diameter (mm)

81

Minimum Loop Tensile Strength (N)

178

Environment

Indoor

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Minimum Installation Temperature (°C)

-18

Minimum Installation Temperature (°F)

0

Maximum Installation Temperature (°C)

104

Maximum Installation Temperature (°F)

220

Minimum Operating Temperature (°C)

-18

Minimum Operating Temperature (°F)

0

Maximum Operating Temperature (°C)

104

Maximum Operating Temperature (°F)

220

CSA Certified

No

Type

Loop

Cross Section

Intermediate

Thickness (In.)

0.10

Thickness (mm)

2.5

Temperature Range

0°F - 220°F

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Application

General

CE Marking

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498354213

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0211

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2106

Resources

Part Drawings

Tak-Ty Hook & Loop Cable Tie, HLT, SS-26938 (R6)

US English

Catalog Cut Sheets

Hook and Loop Cable Ties

US English

Related Products