The Tak-Ty® Hook and Loop Cable Loop Tie has a slot allows for pre-wrapping of bundles. The loop tie is 12 inches L x 0.50 inches W (304.8mm x 25.4mm).
Product Type | Hook & Loop Cable Tie |
Sub Brand | Tak-Ty® |
Color | Black |
Environment | Indoor |
Material | Nylon |
Resistance Properties | Flame-Resistant |
Overall Length (In.) | 12 |
Overall Length (mm) | 305 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Body Thickness (In.) | 0.1 |
Body Thickness (mm) | 2.5 |
Maximum Bundle Diameter (In.) | 3.18 |
Maximum Bundle Diameter (mm) | 81 |
Minimum Loop Tensile Strength (N) | 178 |
Minimum Loop Tensile Strength (lb) | 40 |
Maximum Operating Temperature (°C) | 50 |
Maximum Operating Temperature (°F) | 122 |
Minimum Operating Temperature (°C) | -18 |
Minimum Operating Temperature (°F) | 0 |
Minimum Installation Temperature (°C) | -17 |
Minimum Installation Temperature (°F) | 1 |
Standards Met | RoHS Compliant |
For Use With | Network Cables |
Application | Bundle High Performance Communication Cabling in Air Handling Spaces |
UPC | 07498375058 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0150 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.1505 |
Product Bulletins | Hook and Loop Cable Tie Overview | English | |
Part Drawings | Tak-Ty Hook & Loop Tie, HLTP Series (All), SS-27182 (R8) | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |