obsolete

HLTT1.5S-C20

Hook & Loop Cable Ties

Low profile hook and loop Tape-Ty cable tie w/non-slip leader, 7 long x 0.75 wide. 100 ties on core-less reel.

Specifications

Minimum Loop Tensile Strength (N)

133

Minimum Loop Tensile Strength (lb)

30

Material

Polyamide/Polypropylene

Overall Length (In.)

7

Overall Length (mm)

177.8

Color

Black

Overall Width (In.)

0.75

Overall Width (mm)

19.1

Maximum Installation Temperature (°C)

60

Maximum Installation Temperature (°F)

140

Minimum Installation Temperature (°C)

-17

Minimum Installation Temperature (°F)

0

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-17

Minimum Operating Temperature (°F)

0

Application

Bundle high performance communication cabling in air handling spaces

Type

Coreless Reel

Max. Bundle Capacity (In.)

1.50

Max. Bundle Capacity (mm)

38.1

Thickness (mm)

0.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498337244

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0462

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4622

Resources

Part Drawings

Tape-Ty Cable Ties

US English

Catalog Cut Sheets

UCT3S-X0 Product Page

US English

Catalogs

StrongHold Electrical/Network Supports and Fasteners: WACB24--SA-ENG

US English

Product Bulletins

Hook and Loop Cable Ties CTCB45--WW-ENG

US English

Related Products