HLWM3S-X0

Cable Ties

Marker hook and loop wrap tie, 12.0 (305mm) length, .79 (20.1mm) width, nylon hook, nylon loop, black.

Specifications

Minimum Loop Tensile Strength (N)

222

Overall Length (In.)

12

Overall Length (mm)

305

Overall Width (In.)

0.79

Overall Width (mm)

20.1

Maximum Installation Temperature (°C)

104

Maximum Installation Temperature (°F)

220

Minimum Installation Temperature (°C)

-57

Minimum Installation Temperature (°F)

-70

Maximum Operating Temperature (°C)

104

Maximum Operating Temperature (°F)

220

Minimum Operating Temperature (°C)

-57

Minimum Operating Temperature (°F)

-70

Environment

Indoor

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Application

General

CE Marking

Yes

Maximum Bundle Diameter (mm)

81.0

Part Features

Safe choice for network cable bundling, re-usable multiple times, use where frequent moves, adds, and changes are anticipated

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498308975

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0055

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0547

Resources

Product Bulletins

Custom Imprinting Service Printed Cable Ties and Marker Plates

US English

Catalog Cut Sheets

HLWM1.5S-X0 Product Page

US English

Part Drawings

Marker Hook and Loop Wrap Ties, HLW, SS-27598 (R1)

US English

Announcements

Custom Imprinting on Hook & Loop Wrap Cable Ties

US English

Related Products