HTMLT2.7WEH-LP

Stainless Steel Cable Ties

Panduit® Heat Trace MLT Wave-Ty® Ties are designed for superior electric heat trace installation and built with a locking head design to increase productivity. Their wide, flat profile eliminates the puncture risk of wire ties and also reduces the risk of damaging the Mineral Insulated Electric Heat Trace, causing downtime. They can even be installed in 1/3 the time. 304 Stainless steel is non-flammable and UV-resistant. Extra Heavy, 10.2L (259mm), Tensile Strength: 2670, 50pc.

Specifications

Material

304 Stainless Steel

Color

Natural

Overall Length (In.)

10.2

Overall Length (mm)

259

Minimum Loop Tensile Strength (N)

2670

Minimum Loop Tensile Strength (lb)

600

Environment

Indoor/Outdoor

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Installation Temperature (°C)

538

Maximum Installation Temperature (°F)

1000

Minimum Operating Temperature (°C)

-80

Minimum Operating Temperature (°F)

-112

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

CE Compliant

Yes

Cross Section

Extra-Heavy

Material Flammability Rating

Non-Flammable

Part Features

Does not damage Mineral Insulated Electric Heat Trace (MIEHT). Wide, flat profile along with spring design.

Temperature Range

-80°C - 538°C

Thickness (In.)

0.01

Thickness (mm)

0.2

UL Listed (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

61305601542

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0263

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1313

Resources

Part Drawings

HEAT TRACE WAVE TY HTMLT**WEH

US English

Product Bulletins

Heat Trace Installation System: SSCB28--SA

US English

Related Products