Panduit® Heat Trace MLT Wave-Ty® Ties are designed for superior electric heat trace installation and built with a locking head design to increase productivity. Their wide, flat profile eliminates the puncture risk of wire ties and also reduces the risk of damaging the Mineral Insulated Electric Heat Trace, causing downtime. They can even be installed in 1/3 the time. 304 Stainless steel is non-flammable and UV-resistant. Extra Heavy, 17.1L (434mm), Tensile Strength: 2670, Bundles up to 4.0 (102mm), 50pc.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 17.1 |
Overall Length (mm) | 434 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.25 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 101.6 |
Minimum Loop Tensile Strength (N) | 2670 |
Minimum Loop Tensile Strength (lb) | 600 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -80 |
Minimum Operating Temperature (°F) | -112 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Standards Met | UL |
For Use With | RT2HT, ST2MT & ST4MT |
Application | General |
Part Features | Does not damage Mineral Insulated Electric Heat Trace (MIEHT). Wide, flat profile along with spring design. |
UPC | 61305601534 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.1240 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.6200 |
Product Bulletins | Korean (한국어) | ||
Product Bulletins | Heat Trace Installation System: SSCB28--SA | English | |
Product Bulletins | Heat Trace Installation System CHI | Chinese (中文) | |
Part Drawings | Heat Trace Wave TY (HTMLT**WEH) Part Drawing 13L040BF-DC | English |