Panduit HV9150-CP0 Hyper-VTTM in line cable ties have a perfect balance of strength and flexibility. They are flexible enough to conform to irregular bundles, while double-sided teeth and a two-wedge locking design add extra locking strength with a low thread force. A releasable head makes these in-line cable ties the ideal solution for temporary locking prior to finalization. Light-Heavy cross section, 20.7” (525mm) length, made of Weather Resistant Nylon 6.6 with high resistance to ultraviolet light, are black in color, and come in packages of 100.
Product Type | Cable Tie |
Sub Brand | Hyper-V™ |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 20.7 |
Overall Length (mm) | 525 |
Body Width (In.) | 0.35 |
Body Width (mm) | 8.9 |
Body Thickness (In.) | 0.076 |
Body Thickness (mm) | 1.9 |
Maximum Bundle Diameter (In.) | 5.9 |
Maximum Bundle Diameter (mm) | 150 |
Minimum Bundle Diameter (In.) | 0.39 |
Minimum Bundle Diameter (mm) | 10 |
Minimum Loop Tensile Strength (N) | 710 |
Minimum Loop Tensile Strength (lb) | 160 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS Compliant |
For Use With | GTH-E, GS4H-E, GS4EH-E, PTH, STH2, ST3EH, STHV |
Part Features | Fixed and flexible two-wedge locking design provides a low threading force, Teeth on both sides of cable tie body provide additional locking strength and improved flexibility to conform to irregular bundle shapes such as securing cables to cable tray systems, Releasable head position for temporary bundling of cables prior to final locking; no need to replace ties when adding cables/wires to the bundle |
UPC | 07498378316 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.2355 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 2.3548 |
Product Bulletins | Hyper-V™ In-Line Cable Ties and Mounts CBXX Product Bulletin | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Hyper-V™ In-Line Cable Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |