HV965-CP0

In-Line

Panduit Hyper-VTTM in line cable ties in a box find the perfect balance of strong and flexible. Made with UV- and weather-resistant nylon, they're flexible enough to conform to irregular bundles, while double-sided teeth and a two-wedge locking design add extra locking strength with low threading force. A releasable head makes these in-line cables the ideal solution for temporary locking prior to finalization. Light-heavy cross section, 10.4in, Tensile Strength: 710, black, 100pc.

Specifications

Material

Nylon 6.6

Color

Black

Overall Length (In.)

10.4

Overall Length (mm)

265

Minimum Loop Tensile Strength (N)

710

Minimum Loop Tensile Strength (lb)

160

Environment

Outdoor (UV Resistant)

Overall Width (In.)

0.35

Overall Width (mm)

8.9

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

BMEcat - Cross section (mm²)

Light-Heavy

Length (In.)

10.40

Locking Style

Locking

Plenum-Rated

No

Thickness In (mm)

0.07 (1.9)

Width In (mm)

0.35 (8.9)

CE Compliant

Yes

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Maximum Bundle Diameter (In.)

2.6

Part Features

Fixed and flexible two-wedge locking design provides a low threading force, Teeth on both sides of cable tie body provide additional locking strength and improved flexibility to conform to irregular bundle shapes such as securing cables to cable tray systems, Releasable head position for temporary bundling of cables prior to final locking; no need to replace ties when adding cables/wires to the bundle

Style

In-Line (Hyper-V)

Thickness (mm)

1.9

Type

In-Line/Low Profile Ties

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498378311

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1304

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.3037

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Hyper-V In-Line Cable Tie, SS-27504 (R4)

US English

Related Products