Belt-Ty™ in-line locking tie, standard cross section, 11.5 (292mm) length, nylon 6.6, natural - Japan.
Product Type | Cable Tie |
Sub Brand | Belt-Ty™ |
Color | Natural |
Environment | Plenum |
Material | Nylon 6.6 |
Overall Length (In.) | 11.5 |
Overall Length (mm) | 292 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.052 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 3 |
Maximum Bundle Diameter (mm) | 76.2 |
Minimum Bundle Diameter (In.) | 0.19 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | 89/60111 (E3), RoHS Compliant |
UPC | 07498384451 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0534 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.5339 |
Videos | Premium Cable Ties | English |