ILT3S-C0

Cable Ties

Panduit Belt-Ty™ in line locking ties are easy to use thanks to low-profile snag-free heads and a belt-like parallel entry lock. Plus, with weather-resistant Nylon 6.6 material, they're ideal for indoor and outdoor environments and harsh UV light. Standard cross section, 11.5in, Tensile strength: 222, black, 100pc.

Specifications

Material

Weather Resistant Nylon 6.6

Color

Black

Overall Length (In.)

11.5

Overall Length (mm)

292

Maximum Bundle Diameter (mm)

76

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Environment

Outdoor

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Standards Met

UL 62275 Compliant (Type 2, 21), UL Listed #E56854, UL Recognized #56854

Application

General

BMEcat - Cross section (mm²)

Standard

Length (In.)

11.50

Locking Style

Locking

Plenum-Rated

No

Width In (mm)

0.19 (4.8)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Part Features

Parallel-entry cable tie that threads like a belt (180° entry), Low profile head avoids snags and reduces overall bundle size, 35% lower head height than conventional 90° ties

Style

In-Line (Belt)

Thickness (mm)

1.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498376670

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0534

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.5339

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Catalog Cut Sheets

ILT2S-C Product Page

US English

Part Drawings

BELT-TY In-Line Cable Tie, SS-27217 (R8)

US English

Related Products