ILT4S-C

Cable Ties

Panduit Belt-Ty™ in line locking ties are easy to use thanks to low-profile snag-free heads and a belt-like parallel entry lock. Plus, with Nylon 6.6 material it's ideal for indoor environments. Standard cross section, 14.7in, Tensile strength: 222, natural, 100pc.

Specifications

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Maximum Bundle Diameter (mm)

102

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

14.7

Overall Length (mm)

373

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Plenum

Standards Met

UL 62275 Compliant (Type 2, 21), UL Listed #E56854, UL Recognized #56854

Cross Section

Standard

Length (In.)

14.70

Locking Style

Locking

Plenum-Rated

Yes, AH-2

Application

General

Width In (mm)

0.19 (4.8)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

MS3367-24-9

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Part Features

Parallel-entry cable tie that threads like a belt (180° entry), Low profile head avoids snags and reduces overall bundle size, 35% lower head height than conventional 90° ties

Style

In-Line (Belt)

Thickness (mm)

1.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498376673

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0534

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.5339

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

BELT-TY In-Line Cable Tie, SS-27217 (R8)

US English

Catalog Cut Sheets

ILT2S-C Product Page

US English

Related Products