ILT6LH-C

Cable Ties

Panduit Belt-Ty™ in line locking ties are easy to use thanks to low-profile snag-free heads and a belt-like parallel entry lock. Plus, with Nylon 6.6 material it's ideal for indoor environments. Light-heavy cross section, 21.2in, Tensile strength: 534, natural, 100pc.

Specifications

Minimum Loop Tensile Strength (N)

534

Minimum Loop Tensile Strength (lb)

120

Maximum Bundle Diameter (mm)

152

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

21.2

Overall Length (mm)

538

Overall Width (In.)

0.3

Overall Width (mm)

7.6

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Plenum

Standards Met

UL 62275 Compliant (Type 2, 21), UL Listed #E56854, UL Recognized #56854

Application

General

Cross Section

Light-Heavy

Length (In.)

21.20

Locking Style

Locking

Plenum-Rated

Yes, AH-2

Width In (mm)

0.03 (7.6)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Part Features

Parallel-entry cable tie that threads like a belt (180° entry), Low profile head avoids snags and reduces overall bundle size, 35% lower head height than conventional 90° ties

Style

In-Line (Belt)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498379518

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1338

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

2.6767

Resources

Catalog Cut Sheets

ILT2S-C Product Page

US English

Part Drawings

BELT-TY In-Line Cable Tie, SS-27217 (R8)

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products