Panduit In-Line locking ties are easy to use thanks to low-profile snag-free heads and a belt-like parallel entry lock. Plus, with weather-resistant Nylon 6.6 material, they're ideal for indoor and outdoor environments and harsh UV light. Light-heavy cross section, 14.1in, Tensile strength: 552, yellow, 100pc.
Product Type | In-Line Cable Tie |
Color | Yellow |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 14.1 |
Overall Length (mm) | 358 |
Body Width (In.) | 0.35 |
Body Width (mm) | 8.9 |
Body Thickness (In.) | 0.065 |
Body Thickness (mm) | 1.7 |
Maximum Bundle Diameter (In.) | 3.94 |
Maximum Bundle Diameter (mm) | 100.1 |
Minimum Bundle Diameter (In.) | 0.33 |
Minimum Bundle Diameter (mm) | 8.4 |
Minimum Loop Tensile Strength (N) | 552 |
Minimum Loop Tensile Strength (lb) | 124 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS Compliant |
For Use With | GTH-E, GS4H-E, GS4EH-E, PTH |
Application | General |
Part Features | Parallel-entry tie that threads like a belt (180° entry). 50 pct lower head height than conventional 90° ties. Outside teeth protects cable jacket and wire insulation. |
UPC | 07498344404 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1030 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 1.0299 |
Videos | Premium Cable Ties | English | |
Part Drawings | In-Line Cable Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |