IT9100-CUV6A

Cable Ties

Panduit Belt-Ty™ in line locking ties are easy to use thanks to low-profile snag-free heads and a belt-like parallel entry lock. Plus, with weather-resistant Nylon 6.6 material, they're ideal for indoor and outdoor environments and harsh UV light. Light-heavy cross section, 14.1in, Tensile strength: 552, light blue, 100pc.

Specifications

Material

Nylon 6.6

Color

Light Blue

Overall Length (In.)

14.1

Overall Length (mm)

358

Minimum Loop Tensile Strength (N)

552

Minimum Loop Tensile Strength (lb)

124

Overall Width (In.)

0.35

Overall Width (mm)

8.9

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

Cross Section

Light-Heavy

Length (In.)

14.10

Locking Style

Locking

Plenum-Rated

No

Width In (mm)

0.35 (8.9)

CE Compliant

Yes

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

3.94

Part Features

Parallel-entry tie that threads like a belt (180° entry). 50 pct lower head height than conventional 90° ties. Outside teeth protects cable jacket and wire insulation.

Style

In-Line

Thickness (mm)

1.7

Type

In-Line/Low Profile Ties

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498353497

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0961

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.9607

Resources

Catalog Cut Sheets

IT940-C0 Product Page

US English

Part Drawings

In-Line Cable Ties - Playground Applications - SS-26873 (R9)

US English

Related Products