Panduit In-Line locking ties are easy to use because of their low-profile snag-free heads and a belt-like parallel entry lock. The outside teeth on the tie protect cable jackets and wire insulation. With greater resistance to harsh UV light, these ties can be used in both indoor and outdoor environments. Light-Heavy cross section and 6.8” (173mm) length. Made of Weather Resistant Nylon 6.6, are black in color and come in packages of 100. Install by hand or use Panduit GTH-E tool.
Product Type | In-Line Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 6.8 |
Overall Length (mm) | 173 |
Body Width (In.) | 0.35 |
Body Width (mm) | 8.9 |
Body Thickness (In.) | 0.065 |
Body Thickness (mm) | 1.7 |
Maximum Bundle Diameter (In.) | 1.57 |
Maximum Bundle Diameter (mm) | 40 |
Minimum Bundle Diameter (In.) | 0.33 |
Minimum Bundle Diameter (mm) | 8 |
Minimum Loop Tensile Strength (N) | 552 |
Minimum Loop Tensile Strength (lb) | 124 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS Compliant |
For Use With | GTH-E |
Part Features | Parallel-entry tie that threads like a belt (180° entry). 50 pct lower head height than conventional 90° ties. Outside teeth protects cable jacket and wire insulation. |
UPC | 07498341493 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0696 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.6962 |
Videos | Premium Cable Ties | English | |
Part Drawings | In-Line Cable Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |