Panduit® Custom-Length Continuous Banding can be cut to just the right length to guarantee a snug fit for your specific project. Plus, the banding is built with 316 stainless steel and a tough polyester coating, so it can withstand brutal wear-and-tear environments. Heavy, 82'L (25m), Tensile Strength: 1112, Bundles at least 0.5 (13mm), 1pc. MTHCH-C316 head not included.
Product Type | Custom Length Banding |
Sub Brand | Pan-Steel® |
Color | Black |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Finish/Coating | Polyester Fully-Coated |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 984 |
Overall Length (mm) | 25000 |
Body Width (In.) | 0.31 |
Body Width (mm) | 7.9 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.25 |
Minimum Loop Tensile Strength (N) | 1112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
For Use With | PPTMT,GS4MT,ST2MT,HTMT,ST3MT and MTHCH-C316 banding head |
Application | Corrosive Environment |
UPC | 07498345340 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0472 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Custom Banding - N41194 | English |