MBCSH-QR316

Custom Length Banding System

Panduit® Custom-Length Continuous Banding can be cut to just the right length to guarantee a snug fit for your specific project. Plus, the banding is built with 316 stainless steel and a tough polyester coating, so it can withstand brutal wear-and-tear environments. Super-heavy, 82'L (25m), Tensile Strength: 2000, Bundles at least 1.0 (25mm), 1pc. MTHCSH-C316 head not included.

Specifications

Material

316 Stainless Steel

Color

Black

Overall Length (In.)

984.2

Overall Length (mm)

25000

Minimum Loop Tensile Strength (N)

2000

Minimum Loop Tensile Strength (lb)

450

Environment

Harsh

Overall Width (In.)

0.63

Overall Width (mm)

15.9

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Maximum Installation Temperature (°C)

150

Maximum Installation Temperature (°F)

302

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

150

Maximum Operating Temperature (°F)

302

Thickness (In.)

0.02

Thickness (mm)

0.4

Length (ft.)

82.0

Length (m)

25.0

Temperature Range

-40°C - 150-C

Cross Section

Super-Heavy

Material Flammability Rating

Non-Flammable

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498345342

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0472

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Custom Banding - N41199

US English

Part Drawings

Stainless Steel Installation Tools RT2HT

US English

Part Drawings

Stainless Steel Installation Tools RT2HTN

US English

Product Bulletins

RT2HT and BT2HT Installation Tools

US English

Related Products