globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Panduit® Custom-Length Continuous Banding can be cut to just the right length to guarantee a snug fit for your specific project. Plus, the banding is built with 304 stainless steel, so it suits indoor and outdoor environments. Extra-heavy, 250'L (76m), Tensile Strength: 1335, Bundles at least 1.0 (25mm), 1pc. MTHEH-C head not included.

Specifications

Product Type Custom Length Banding
Sub Brand Pan-Steel®
Color Natural
Environment Indoor/Outdoor
Material Stainless Steel Type 304
Resistance Properties UV-Resistant
Overall Length (In.) 3000
Overall Length (mm) 76000
Body Width (In.) 0.5
Body Width (mm) 12.7
Body Thickness (In.) 0.015
Body Thickness (mm) 0.38
Minimum Loop Tensile Strength (N) 1335
Minimum Loop Tensile Strength (lb) 300
Maximum Operating Temperature (°C) 538
Maximum Operating Temperature (°F) 1000
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -60
Minimum Installation Temperature (°F) -76
For Use With RT2HT, ST2MT(MBEH,MBCEH ONLY), PBTMT, RT2HTN AND MTHEH-C head
Application General

Packaging Detail

UPC 07498344653
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0472
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}