Panduit® Custom-Length Continuous Banding can be cut to just the right length to guarantee a snug fit for your specific project. Plus, the banding is built with 316 stainless steel, so it can withstand harsh environments. Extra-heavy, 250'L (76m), Tensile Strength: 1335, Bundles at least 1.0 (25mm), 1pc. MTHEH-C316 head not included.
Product Type | Custom Length Banding |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Overall Length (In.) | 3000 |
Overall Length (mm) | 76000 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 1335 |
Minimum Loop Tensile Strength (lb) | 300 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
UPC | 07498344654 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0584 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | RT2HT and BT2HT Installation Tools | English | |
Part Drawings | Part Drawings - PDF - RT2HT CD_TM25754A01_00 | English | |
Part Drawings | Part Drawings - PDF - RT2HTN CD_TM25753A01_00 | English | |
Part Drawings | Custom Banding - N41199 | English |