The MBH-MR Pan-Steel® custom length, continuous banding is made of 304 Stainless Steel for general purpose (indoor and outdoor) applications. Can be cut to length in the field for application versatility. Convenient product packaging offers a metric and english measuring guide, as well as a diameter cut-off guide for common bundle diameters.
Product Type | Custom Length Banding |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 12000 |
Overall Length (mm) | 304800 |
Body Width (In.) | 0.31 |
Body Width (mm) | 7.9 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.25 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 1112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
For Use With | PTMT, GS4MT, ST2MT, HTMT, & ST3MT and MTHH-C banding head |
UPC | 07498354367 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0651 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Panduit Self Locking Stainless Ties vs. Competitor Band/Buckle Video 16:9 MBH-MR | English | |
Part Drawings | Custom Banding - N41183 | English |