Panduit® Custom-Length Continuous Banding can be cut to just the right length to guarantee a snug fit for your specific project. Plus, the banding is built with 316 stainless steel, so it can withstand harsh environments. Heavy, 250'L (76m), Tensile Strength: 1112, Bundles at least 0.5 (13mm), 1pc. MTHH-C316 head not included.
Product Type | Custom Length Banding |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 3000 |
Overall Length (mm) | 76200 |
Body Width (In.) | 0.31 |
Body Width (mm) | 7.9 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.25 |
Minimum Loop Tensile Strength (N) | 1112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
For Use With | PPTMT,GS4MT,ST2MT,HTMT & ST3MT and MTHH-C316 head |
Application | Corrosive Environment |
UPC | 07498354383 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0477 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Custom Banding - N41194 | English |