Panduit® Custom-Length Continuous Banding can be cut to just the right length to guarantee a snug fit for your specific project. Plus, the banding is built with 304 stainless steel, so it suits indoor and outdoor environments. Super-heavy, 200'L (61m), Tensile Strength: 2000, Bundles at least 1.0 (25mm), 1pc. MTHSH-C head not included.

Specifications

Material 304 Stainless Steel
Color Natural
Overall Length (In.) 2401.57
Overall Length (mm) 61000
Minimum Loop Tensile Strength (N) 2000
Minimum Loop Tensile Strength (lb) 450
Environment Indoor/Outdoor
Overall Width (In.) 0.63
Overall Width (mm) 15.9
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Maximum Operating Temperature (°C) 538
Maximum Operating Temperature (°F) 1000
Thickness (In.) 0.02
Thickness (mm) 0.4
Length (ft.) 200.0
Length (m) 61.0
Temperature Range -40°C - 150-C
BMEcat - Cross section (mm²) Super-Heavy
Material Flammability Rating Non-Flammable
Operating Temperature -76°F (-60°C) - 1000°F (538°C)

Packaging Detail

UPC 07498344623
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0421
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Product Bulletins RT2HT and BT2HT Installation Tools English
Catalog Cut Sheets Catalog Cut Sheet - MBS-TLR Product Page English
Part Drawings Part Drawings - PDF - RT2HTN CD_TM25753A01_00 English
Part Drawings Custom Banding - N41199 English
Part Drawings Part Drawings - PDF - RT2HT CD_TM25754A01_00 English