Panduit® Custom-Length Continuous Banding can be cut to just the right length to guarantee a snug fit for your specific project. Plus, the banding is built with 304 stainless steel, so it suits indoor and outdoor environments. Standard, 1000'L (305m), Tensile Strength: 445, Bundles at least 0.5 (13mm), 1pc. MTHS-C head not included.

Specifications

Material 304 Stainless Steel
Color Natural
Overall Length (In.) 12000
Overall Length (mm) 305000
Minimum Loop Tensile Strength (N) 445
Minimum Loop Tensile Strength (lb) 100
Environment Indoor/Outdoor
Overall Width (In.) 0.18
Overall Width (mm) 4.4
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Maximum Operating Temperature (°C) 538
Maximum Operating Temperature (°F) 1000
Thickness (In.) 0.01
Thickness (mm) 0.2
Length (ft.) 1000.0
Length (m) 305.0
Temperature Range -40°C - 150°C
BMEcat - Cross section (mm²) Standard
Material Flammability Rating Non-Flammable
Operating Temperature -76°F (-60°C) - 1000°F (538°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1

Packaging Detail

UPC 07498335982
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1188
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Catalog Cut Sheets MBS-TLR Product Page US English
Part Drawings Custom Banding - N41183 US English