MBS-MR316

Custom Length Banding System

Panduit® Custom-Length Continuous Banding can be cut to just the right length to guarantee a snug fit for your specific project. Plus, the banding is built with 316 stainless steel, so it can withstand harsh environments. Standard, 1000'L (305m), Tensile Strength: 445, Bundles at least 0.5 (13mm), 1pc. MTHS-C316 head not included.

Specifications

Material

Stainless Steel Type 316

Color

Natural

Overall Length (In.)

12007.9

Overall Length (mm)

305000

Minimum Loop Tensile Strength (N)

445

Minimum Loop Tensile Strength (lb)

100

Environment

Harsh

Overall Width (In.)

0.18

Overall Width (mm)

4.4

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Installation Temperature (°C)

538

Maximum Installation Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Thickness (In.)

0.01

Thickness (mm)

0.2

Length (ft.)

1000.0

Length (m)

305.0

Temperature Range

-40°C - 150°C

Cross Section

Standard

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498335984

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0651

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Custom Banding - N41183

US English

Catalog Cut Sheets

MBS-TLR Product Page

US English

Related Products