Pan-Steel® Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, the smooth edges of 316 stainless steel promote worker safety in indoor, outdoor and underground environments. Extra-heavy cross section, Max bundle diameter: 10in, 35.9in, Tensile strength: 3115, 50pc.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Overall Length (In.) | 35.9 |
Overall Length (mm) | 912 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 3115 |
Minimum Loop Tensile Strength (lb) | 700 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Application | Corrosive Environment |
UPC | 07498378654 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.1961 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.9804 |
Videos | Stainless Steel Cable Tie Easy of Installation Comparison Video | English | |
Part Drawings | Part Drawings - PDF - N41158BS_DC02A | English | |
Part Drawings | Metal Locking Tie Extra Heavy Duty 316 Stainless Steel Part Drawing N41158BS_DC | English |