MLT10EH-LP

Stainless Steel Cable Ties

Pan-Steel® Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, the smooth edges of 304 stainless steel promote worker safety in indoor environments. Extra-heavy cross section, Max bundle diameter: 10in, 35.9in, Tensile strength: 2670, 50pc.

Specifications

Minimum Loop Tensile Strength (N)

2670

Minimum Loop Tensile Strength (lb)

600

Material

304 Stainless Steel

Color

Natural

Overall Length (In.)

35.9

Overall Length (mm)

91.2

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Maximum Installation Temperature (°C)

538

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Indoor/Outdoor

Thickness (In.)

0.01

Thickness (mm)

0.2

Temperature Range

-80°C - 538°C

CE Compliant

Yes

Cross Section

Extra-Heavy

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

UL Listed (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498344594

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1961

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.9804

Resources

Part Drawings

MLT Extra Heavy Duty 304 Stainless Steel - N41155BS

US English

Part Drawings

Stainless Steel Installation Tools RT2HT

US English

Part Drawings

Stainless Steel Installation Tools RT2HTN

US English

Product Bulletins

RT2HT and BT2HT Installation Tools

US English

Videos

Stainless Steel Cable Tie Easy of Installation Comparison Video

US English

Related Products