MLT10S-CP316

Stainless Steel Cable Ties

Pan-Steel® Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, the smooth edges of 316 stainless steel promote worker safety in indoor, outdoor and underground environments. Standard cross section, Max bundle diameter: 10in, 33in, Tensile strength: 890, 100pc.

Specifications

Minimum Loop Tensile Strength (N)

890

Minimum Loop Tensile Strength (lb)

200

Maximum Bundle Diameter (In.)

10

Material

Stainless Steel Type 316

Color

Natural

Compatible Screw Size (In.)

NA

Compatible Screw Size (mm)

NA

Overall Length (In.)

33

Overall Length (mm)

NA

Overall Width (In.)

0.18

Overall Width (mm)

4.6

Overall Thickness (mm)

NA

Minimum Bundle Diameter (In.)

NA

Minimum Bundle Diameter (mm)

NA

Mounting Hole Width (In.)

NA

Mounting Hole Width (mm)

NA

Maximum Installation Temperature (°C)

538

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Environment

Harsh

UL Listed

Yes

Thickness (In.)

0.01

Thickness (mm)

0.2

Length (In.)

33.00

Length (mm)

838.0

Temperature Range

-60°C - 300°C

CE Compliant

Yes

Continuous Use Temperature Range

-76°F (-60°C) -1000°F (538°C)

Cross Section

Standard

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

UL Listed (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498327987

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0512

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2558

Resources

Part Drawings

Metal Locking Ties Standard 316 Stainless Steel-N41120BS

US English

Videos

Stainless Steel Cable Tie Easy of Installation Comparison Video

US English

Related Products