Pan-Steel® Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, the smooth edges of 316 stainless steel promote worker safety in indoor, outdoor and underground environments. Super-heavy cross section, Max bundle diameter: 10in, 35.9in, Tensile strength: 4005, 50pc.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 35.9 |
Overall Length (mm) | 912 |
Body Width (In.) | 0.63 |
Body Width (mm) | 16 |
Body Thickness (In.) | 0.015 |
Body Thickness (mm) | 0.4 |
Maximum Bundle Diameter (In.) | 10 |
Maximum Bundle Diameter (mm) | 254 |
Minimum Bundle Diameter (In.) | 1 |
Minimum Bundle Diameter (mm) | 25.4 |
Minimum Loop Tensile Strength (N) | 4005 |
Minimum Loop Tensile Strength (lb) | 900 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Standards Met | UL E56854,CE,ABS,GL,BV,LR,DNV |
For Use With | RT2HT, RT2HTN, PBTMT |
Application | Corrosive Environment |
UPC | 07498378657 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.1961 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.9804 |