MLT12SH-Q

Stainless Steel Cable Ties

Pan-Steel® Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, the smooth edges of 304 stainless steel promote worker safety in indoor environments. Super-heavy cross section, Max bundle diameter: 12in, 42.2in, Tensile strength: 4005, 25pc.

Specifications

Minimum Loop Tensile Strength (N)

4005

Minimum Loop Tensile Strength (lb)

900

Maximum Bundle Diameter (In.)

12

Material

304 Stainless Steel

Color

Natural

Overall Length (In.)

42.2

Overall Length (mm)

1072

Overall Width (In.)

0.63

Overall Width (mm)

15.9

Maximum Installation Temperature (°C)

538

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Indoor/Outdoor

Thickness (In.)

0.02

Thickness (mm)

0.4

BMEcat - Cross section (mm²)

Super-Heavy

CE Compliant

Yes

Continuous Use Temperature Range

-76°F (-60°C) -1000°F (538°C)

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

UL Listed (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498344614

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.2857

Std. Ctn. Qty.

125

Std. Ctn. Volume (cf)

1.4286

Resources

Part Drawings

MLT- Super-Heavy 304 Stainless Steel Cable Ties - N41163

US English

Product Bulletins

Pan-Steel Super-Heavy Cable Tie System - WW-SSCB23

US English

Videos

Stainless Steel Cable Tie Easy of Installation Comparison Video

US English

Related Products