globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Pan-Steel® Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, the smooth edges of 316 stainless steel promote worker safety in indoor, outdoor and underground environments. Super-heavy cross section, Max bundle diameter: 12in, 42.2in, Tensile strength: 4005, 25pc.

Specifications

Product Type Cable Tie
Sub Brand Pan-Steel®
Color Natural
Environment Harsh
Material Stainless Steel Type 316
Resistance Properties UV-Resistant
Overall Length (In.) 42.2
Overall Length (mm) 1072
Body Width (In.) 0.63
Body Width (mm) 16
Body Thickness (In.) 0.015
Body Thickness (mm) 0.4
Maximum Bundle Diameter (In.) 12
Maximum Bundle Diameter (mm) 305
Minimum Bundle Diameter (In.) 1
Minimum Bundle Diameter (mm) 25.4
Minimum Loop Tensile Strength (N) 4005
Minimum Loop Tensile Strength (lb) 900
Maximum Operating Temperature (°C) 538
Maximum Operating Temperature (°F) 1000
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -60
Minimum Installation Temperature (°F) -76
Standards Met UL E56854,CE,ABS,GL,BV,LR,DNV
For Use With RT2HT, RT2HTN, PBTMT
Application Corrosive Environment

Packaging Detail

UPC 07498378658
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.2876
Std. Ctn. Qty. 125
Std. Ctn. Volume (cf) 1.4381

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}