MLT12S-Q

Stainless Steel Cable Ties

Pan-Steel® Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, the smooth edges of 304 stainless steel promote worker safety in indoor environments. Standard cross section, Max bundle diameter: 12in, 39.3in, Tensile strength: 890, 25pc.

Specifications

Minimum Loop Tensile Strength (N)

890

Minimum Loop Tensile Strength (lb)

200

Maximum Bundle Diameter (In.)

12

Material

304 Stainless Steel

Color

Natural

Overall Length (In.)

39.3

Overall Length (mm)

998

Overall Width (In.)

0.18

Overall Width (mm)

4.6

Maximum Installation Temperature (°C)

538

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Indoor/Outdoor

UL Listed

Yes

Thickness (In.)

0.01

Thickness (mm)

0.2

BMEcat - Cross section (mm²)

Standard

CE Compliant

Yes

Continuous Use Temperature Range

-76°F (-60°C) -1000°F (538°C)

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

UL Listed (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498334370

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.1541

Std. Ctn. Qty.

125

Std. Ctn. Volume (cf)

0.7704

Resources

Part Drawings

Metal Locking Tie Standard Series 304 N41119BS

US English

Videos

Stainless Steel Cable Tie Easy of Installation Comparison Video

US English

Catalog Cut Sheets

Stainless Steel Self-Locking Cable Ties, MLT Series - Catalog Cut Sheet

US English

Related Products