MLT1H-LPAL

Stainless Steel Cable Ties

Pan-Alum® Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, the smooth edges of lightweight, flexible aluminum promote worker safety. Heavy cross section, Max bundle diameter: 1in, 5.5in, Tensile Strength: 222, 50pc.

Specifications

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Maximum Bundle Diameter (In.)

1

Material

Aluminum

Color

Silver

Overall Length (In.)

5.5

Overall Length (mm)

140

Overall Width (In.)

0.31

Overall Width (mm)

7.9

Maximum Installation Temperature (°C)

100

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Operating Temperature (°C)

100

Maximum Operating Temperature (°F)

212

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

UL Listed

No

Thickness (In.)

0.01

Thickness (mm)

0.03

Temperature Range

-80°C - 100°C

BMEcat - Cross section (mm²)

Heavy

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 212°F (100°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498369682

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0155

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.0776

Resources

Catalog Cut Sheets

MLT2H-LPALBL Product Page

US English

Application Guides

Stainless Steel Application Guide SSAG04--SA-ENG

US English

Part Drawings

Aluminum Locking Cable Ties - MLT-LPAL Series

US English

Related Products