MLT2.7WLH-LP

Stainless Steel Cable Ties

Panduit® MLT Wave-Ty® Ties readily expand and contract to accommodate electric heat trace applications. Plus, ties are built with 304 stainless steel, so it is perfectly suited for indoor and outdoor environments. Light-heavy, 10.2L (259mm), Tensile Strength: 1112, Bundles up to 2.7 (69mm), 50pc.

Specifications

Material

Stainless Steel Type 304

Color

Natural

Overall Width (In.)

0.25

Overall Width (mm)

6.4

Thickness (In.)

0.01

Thickness (mm)

0.2

Length (In.)

10.20

Length (mm)

259.0

Minimum Loop Tensile Strength (N)

1112

Minimum Loop Tensile Strength (lb)

250.00

Maximum Bundle Diameter (In.)

2.70

Minimum Bundle Diameter (In.)

2.00

Minimum Bundle Diameter (mm)

51.0

CE Compliant

Yes

Continuous Use Temperature Range

-76°F (-60°C) -1000°F (538°C)

Cross Section

Light-Heavy

Environment

Indoor/Outdoor

Material Flammability Rating

Non-Flammable

Maximum Installation Temperature (°C)

538

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

UL Listed (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498342165

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0263

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1313

Resources

Part Drawings

Wave-Ty Light-Heavy Cable Ties - N41137

US English

Related Products