MLT2.7WLH-LP316

Stainless Steel Cable Ties

Panduit® MLT Wave-Ty® Ties readily expand and contract to accommodate electric heat trace applications. Plus, ties are built with 316 stainless steel, so it is perfectly suited for harsh and difficult environments. Light-heavy, 10.2L (259mm), Tensile Strength: 1112, Bundles up to 2.7 (69mm), 50pc.

Specifications

Material

316 Stainless Steel

Color

Natural

Overall Length (In.)

10.2

Overall Length (mm)

259

Maximum Bundle Diameter (In.)

2.7

Minimum Loop Tensile Strength (N)

1112

Minimum Loop Tensile Strength (lb)

250

Environment

Harsh

Overall Width (In.)

0.25

Overall Width (mm)

6.4

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Installation Temperature (°C)

538

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Thickness (In.)

0.01

Thickness (mm)

0.2

BMEcat - Cross section (mm²)

Light-Heavy

CE Compliant

Yes

Continuous Use Temperature Range

-76°F (-60°C) -1000°F (538°C)

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

UL Listed (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498342180

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0257

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1283

Resources

Part Drawings

Wave-Ty Light-Heavy Cable Ties 316 Stainless Steel -N41138

US English

Related Products