MLT2.7WS-LP

Stainless Steel Cable Ties

Panduit® MLT Wave-Ty® Ties readily expand and contract to accommodate electric heat trace applications. Plus, ties are built with 304 stainless steel, so it is perfectly suited for indoor and outdoor environments. Standard, 10.2L (259mm), Tensile Strength: 890, Bundles up to 2.7 (69mm), 50pc.

Specifications

Material

Stainless Steel Type 304

Color

Natural

Overall Length (In.)

10.2

Overall Length (mm)

259

Maximum Bundle Diameter (In.)

2.7

Minimum Loop Tensile Strength (N)

890

Minimum Loop Tensile Strength (lb)

200

Environment

Indoor/Outdoor

Overall Width (In.)

0.18

Overall Width (mm)

4.6

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Installation Temperature (°C)

538

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Thickness (In.)

0.01

Thickness (mm)

0.2

CE Compliant

Yes

Continuous Use Temperature Range

-76°F (-60°C) -1000°F (538°C)

Cross Section

Standard

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

UL Listed (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498344150

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0241

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1203

Resources

Part Drawings

Wave-Ty Tie Standard 304 Stainless Steel - N41124BS

US English

Related Products