MLT2DH-L

Stainless Steel Cable Ties

Pan-Steel® Double Wrapped Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, the smooth and safe 304 AISI stainless steel cable tie passes through the head twice, providing additional strength in short circuit applications up to 71.5kA. Heavy cross section, Max bundle diameter: 2.0in, 18.5in, Tensile Strength: 2670, 50pc.

Specifications

Material

304 Stainless Steel

Color

Natural

Overall Length (In.)

18.5

Overall Length (mm)

470

Maximum Bundle Diameter (In.)

2

Minimum Loop Tensile Strength (N)

2670

Minimum Loop Tensile Strength (lb)

600

Environment

Indoor/Outdoor

Overall Width (In.)

0.31

Overall Width (mm)

7.9

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Installation Temperature (°C)

538

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Thickness (In.)

0.01

Thickness (mm)

0.2

Temperature Range

-80°C - 538°C

CE Compliant

Yes

Cross Section

Heavy

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

UL Listed (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498348351

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0358

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1792

Resources

Part Drawings

Double Wrapped Metal Locking Tie, Heavy - N41142

US English

Videos

Short Circuit Cable Bundling Demo Comparison to Cable Cleats Method

US English

Catalog Cut Sheets

US English

Related Products