MLT2EH-LP316

Stainless Steel Cable Ties

Pan-Steel® Self-locking Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, the smooth edges of 316 stainless steel promote worker safety in indoor, outdoor and underground environments. Extra-heavy cross section, Max bundle diameter: 2in, 11.8in, Tensile strength: 2670, 50pc.

Specifications

Minimum Loop Tensile Strength (N)

2670

Minimum Loop Tensile Strength (lb)

600

Maximum Bundle Diameter (In.)

2

Material

Stainless Steel Type 316

Color

Natural

Overall Length (In.)

11.8

Overall Length (mm)

300

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Maximum Installation Temperature (°C)

538

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Harsh

Thickness (In.)

0.01

Thickness (mm)

0.2

Temperature Range

-80°C - 538°C

CE Compliant

Yes

Cross Section

Extra-Heavy

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

UL Listed (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498360968

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0820

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.4101

Resources

Part Drawings

MLT, Extra-Heavy Series - 316 Stainless Steel

US English

Videos

Stainless Steel Cable Tie Easy of Installation Comparison Video

US English

Related Products